User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Sliding guide RLM-G II
Type
20x20
u
Order-no.
MKA2020AA077
Travel
Enter value for HUB
Travel
mm
cm
inch
ft
FPOS
basic length
77.000
u
B
40.000
u
H
7.500
J
61.000
u
K
20.000
u
L
0.000
u
M
10.000
u
N
0.000
u
Assembly Instructions
Assembly Instructions DE, GB, FR, ES, IT
calculated weight
0.090
eClass V 8.0
23-30-17-01
custom tariff number
84798997
Related Equipment
Location of catalog vendor
Select a country to see the local offices
Previews
3D
2D