Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Screw-on hub
Order-no.
91335
Family Linear unit
Type
Size
GS 24
A
9.0 mm
B
55 mm
Standard delivery time of the article after receipt of order
48 hours
Weight
0.261 kg
Registration No. WEEE
DE71223010
eClass V 8.0
23-30-92-90
Customs tariff number
84313900
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices