Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article
Roller
Hilfsvariable für ARTIKEL für NB ohne Leerzeichen
Type / Size
Article number
Length
33.3 mm
Length
24 mm
Height
10 mm
Diameter
mm
Diameter
40 mm
Length
50 mm
Weight
g
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Standard delivery time of the item after receipt of order
1 week after receipt of order
eClass V 8.0
23-34-03-90
Customs tariff number
83022000
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices