Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Article description
Order-no.
Stroke length
mm
Enter value for HUB
Stroke length
mm
cm
inch
ft
Compressive force
N
tensile force
800 N
Lifting speed
mm/s
max. Stroke
650 mm
Installation height
560 mm
Weight
18.0 kg
Standard delivery time of the article after receipt of order
3-4 Weeks
Further information on the website RK Rose + Krieger,
Information
Assembly Instructions
Montageanleitung DE, GB
Registration No. WEEE
DE71223010
eClass V 8.0
23-30-19-90
Customs tariff number
84289090
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices