Catalog navigation
CAD model selection
Selectable products: 8
HELP_VARIABLE
Article description
RK SyncFlex V
Order-no.
Type
Version
mit Abdrückplatte
Width
mm
Auxillary dimension
mm
Höhe (mit Abdrückplatte)
Bohrungsabstand in A
mm
Bohrungsabstand in B
mm
Bohrungsabstand 2 in A
mm
Bohrungsabstand 2 in B
mm
Abstand Bohrung aus D2 zur Mittellinie
Höhe (ohne Abdrückplatte)
10-15
Diameter - drilled hole
10 mm
Weight
kg
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
eClass V 8.0
23-30-92-90
customs tariff number
73089098
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices