Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
RK SyncFlex V
Type
Order-no.
Version
ohne Abdrückplatte
Width
mm
Auxillary dimension
mm
Höhe (mit Abdrückplatte)
-
Bohrungsabstand in A
mm
Bohrungsabstand in B
mm
Bohrungsabstand 2 in A
0
Bohrungsabstand 2 in B
0
Abstand Bohrung aus D2 zur Mittellinie
0
Höhe (ohne Abdrückplatte)
10-15
Diameter - drilled hole
10 mm
Weight
3.690 kg
Maintenance interval for the item
No Need mm
Registration No. WEEE
DE71223010 mm
eClass V 8.0
23-30-92-90
customs tariff number
73089098
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices