Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
RK SyncFlex H
Type
RKPowerlift M / telescope
Order-no.
QZD100453
Width
200 mm
Auxillary dimension
250 mm
Height
36 mm
Bohrungsabstand in A
230 mm
Bohrungsabstand in B
180 mm
Diameter - drilled hole
10 mm
Weight
4.700 kg
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
eClass V 8.0
23-30-92-90
customs tariff number
73089098
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices