Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Profillineareinheit
Type
Multiline R mit Kugelschienenführung
Order-no.
MSA2010IA0420
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Position of slider
mm
Basic length of current unit
420 mm
max. Hub - größere Hublängen auf Anfrage
5620 mm
Total length
420 mm
Calculated weight
31.110 kg
Standard delivery time of the item after receipt of order
5 Weeks mm
Further information on the website RK Rose + Krieger
For more Informations click here
Assembly Instructions
Assembly Instructions DE, GB
Registration No. WEEE
DE71223010 mm
eClass V 8.0
23-30-17-04
Customs tariff number
84798997
Maintenance interval for the item
According to assembly instructions
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices