Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 4
Article description
Profillineareinheit
Type
RK DuoLine R 60 Clean with extended guide carriage
Order-no.
TD17A5T1B11A00385
Order-No.
TD17A5T1B11
Basic length of current unit
385
mm
Travel
mm
Position of slider
mm
Connection for vacuum suction
without connection for vacuum suction
with connection for vacuum suction
Total length
385
mm
Width
60
mm
Height
80
mm
Length
0
mm
Length
335
mm
Height
70
mm
Thickness
22 mm
Distance
72 mm
Distance
38
mm
Length of the connection element
0 mm
max. Stroke
3497
mm
Calculated weight
4.46
kg
Website
For more Informations click here
Assembly Instructions
Assembly Instructions DE, GB
Standard delivery time of the item after receipt of order
5 Weeks
Maintenance interval for the item
according to assembly instructions
Registration No. WEEE
DE71223010
eClass V 8.0
23-30-17-04
Customs tariff number
84798997
Certificate ROHS (click Icon)
Certifcate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices