Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Flange clamps
Type
R 20
u
order-no.
12200007020
clamping A
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamp diameter A
20.100
u
mm
Höhe rechteckiges Element
45.000
u
mm
width basic body
45.000
u
mm
distance fixing hole
20.000
u
mm
auxillary dimension
62.000
u
mm
total high
45.000
u
mm
length - base plate
10.000
u
mm
drilling depth
3.000
u
mm
distance drilled hole - flange clamp
46.000
u
screw
M8x45
u
clamping A
0.000
Clamping Lever S
9022501
u
Material
Cast aluminium
weight
0.21
u
kg
Standard delivery time after receipt of order
2 Days
Registierungsnummer WEEE
DE71223010
eClass V 8.0
23-35-01-90
custom tariff number
76169910
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices