Catalog navigation
CAD model selection
Selectable products: 10
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Flange clamps
Type
R 30
u
order-no.
22300007026
u
clamping A
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamp diameter
30.100
u
mm
total width
60.000
u
mm
distance fixing hole
26.000
u
mm
total width
60.000
u
mm
total length
48.000
u
mm
fixing holes
11.000
u
mm
distance fixing holes
44.000
u
mm
screw
M6x40
u
Clamping Lever S
9021401
u
Material
Cast aluminium
weight
0.3
u
kg
Standard delivery time after receipt of order
3-5 working days
eClass V 8.0
23-35-01-90
customs tariff number
76169910
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices