Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 9
Article description
Profile guide – SQL
Hilfsvariable zu Type für NB ohne Leerzeichen
SQL60x120
Type
SQL 60x120
BEST
MCA6012AA0250
Travel
mm
Position guide table
mm
Basic length
250
mm
Breite Führungsschlitten
165
mm
Total height
144
mm
Abstand bis zur Stellschraube
91
Thread
M8x 20 tief
Profilhöhe
120
mm
Length travel guide
200
mm
Breite Profil
60
mm
Weight per 100mm Stroke
1.060
mm
Calculated weight
5.070
kg
eClass V 8.0
23-30-17-02
Customs tariff number
84798997
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices