Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Profile connector -L-
Type
Order-no.
A
120 mm
B
7 mm
C
52 mm
V
F
1200 N
Advise: Scale of pack quantities
None
Registration No. WEEE
DE71223010
Weight
kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Further information on the website RK Rose + Krieger
Information
Wartungsintervall für den Artikel
keine Notwendigkeit
eClass V 8.0
23-36-02-90
Customs tariff number
73181900
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices