Catalog navigation
CAD model selection
Selectable products: 15
HELP_VARIABLE
Article description
PLS-II with ACME screw
Type
Order-no.
Version
Spindle
Basic length
mm
Total travel
mm
Enter value for HUB
Total travel
mm
cm
inch
ft
Position guide table
mm
B
mm
C
mm
D1
mm
D2
mm
F
mm
G
M5 mm
H
mm
J
mm
L1
mm
L2
6 mm
M1
mm
M2
mm
P
mm
Q
mm
R
mm
T1
mm
T2
mm
V
mm
W
10.1 mm
max. total travel
mm
Weight basic length
kg
Weight per 100mm Stroke
kg
Calculated weight
kg
Maintenance interval for the item
According to assembly instructions
Standard delivery time after receipt of order
4 weeks
Registration No. WEEE
DE71223010
Further product information on the website RK Rose+Krieger
Information
Assembly Instructions
Assembly Instructions DE, GB
eClass V 8.0
23-30-17-02
Custom tariff number
84798997
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices