User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Article
Linearunit PLM
Type
40x20
u
Order-no.
FPD4020UA_L0222
Spindle
8x1
Stroke
Enter value for HUB
Stroke
mm
cm
inch
ft
position guide table 1
position guide table 2
B
60
u
D1
5
D2
6
u
J
81
u
K
40
u
L1
21
L2
21
N
20
u
total length
222.000
Info
weitere Informationen
Assembly Instructions
Assembly Instructions DE, GB, FR, ES, IT
Berechnetes gewicht
0.410
eClass v 8.0
23-30-17-01
custom tariff number
84798997
Related Equipment
Location of catalog vendor
Select a country to see the local offices
Previews
3D
2D