Catalog navigation
CAD model selection
Selectable products: 6
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
Article description
Profilelinearunit PLM-II
Type
40x20
u
Order-no.
FPC4020SA_L0222
Spindle
8x1
Version
1 Antriebszapfen auf Linksgewinde
u
Stroke
mm
Enter value for HUB
Stroke
mm
cm
inch
ft
Position guide table
mm
B
60
u
mm
D1
5 mm
D2
6
u
mm
J
81
u
mm
K
40
u
mm
L1
21 mm
L2
21 mm
N
20
u
mm
Total length
222.000 mm
Further information on the website RK Rose + Krieger
additional Informations
Assembly Instructions
Assembly Instructions DE, GB, FR, ES, IT
Berechnetes gewicht
0.410
eClass v 8.0
23-30-17-01
Customs tariff number
84798997
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices