Catalog navigation
CAD model selection
Selectable products: 5
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
parallel clamp
Type
PB 20
u
order-no.
252000000266
u
clamping A
Zinc plated scews
clamping B
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamp diameter
20.100
u
mm
clamp diameter B
20.100
u
mm
C
70.000
u
mm
D1
28.050
u
mm
D2
24.750
u
mm
total width
35.000
u
mm
F
32.000
u
mm
G
40x30
u
distance fixing hole
114.000
u
mm
total width
92.000
u
mm
total length
130.000
u
mm
fixing holes
5.300
u
mm
depth clamp diameter B
50.000
u
mm
O
4,2-10 prof diep
u
P
42.000
u
mm
Clamping Lever S
9021501
u
Material
Cast aluminium
weight
0.7
u
kg
Standard delivery time after receipt of order
2 Days
ELASS80
23-35-01-90
WARENNUMMER
76169910
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices