Catalog navigation
CAD模型选择
可提供的产品: 3
HELP_VARIABLE
Article
Parallel clamp
Type
Order-no.
Clamping A
Zinc plated scews
Clamping B
Zinc plated scews
Surface
Ground finish
On request
Stainless steel screws
Clamping A
mm
Clamping B
mm
clamping distance
63.0 mm
Height
20.0 mm
Height
21.000 mm
fastening screw thread distance
41.000 mm
Height
1.0 mm
Abstand Schrauben längs
103.0 mm
Auxillary dimension
119.0 mm
depth
45.000 mm
auxillary dimension
33.000 mm
Thread
M5
Screw
M8x35 mm
Material
Cast aluminium
Clamping Lever S
9022401
Maintenance interval for the item
No Need
Weight
kg
Standard delivery time after receipt of order
2 Days after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
相关附件
    没有相关可用设备
Preview - Generation
预览
3D
2D

产品供应商所在地
选择一个国家/地区查看当地办事处