Catalog navigation
CAD model selection
Selectable products: 4
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Sleeve clamps
Type
MV 40
u
order-no.
54400004030
u
on request
anodised black
clamp diameter
40.300
u
mm
total high
56.000
u
mm
total width
68.000
u
mm
length FK
120.000
u
mm
distance drilled hole
106.000
u
mm
profile depth - small
54.000
u
mm
screw
M6x35
u
Clamping Lever S
9301401
u
weight
0.71
u
kg
Standard delivery time after receipt of order
2 Days
eClass V 8.0
23-35-01-90
custom tariff number
84879090
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices