Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
MultiControl II duo
for drive
Powerlift M
Order-no.
Softwareversion
Family drive technology
PL-M
Auxillary dimension
240 mm
Width
105 mm
Height
56.2 mm
Diameter - drilled hole
6.000 mm
Bore distance
230 mm
Bore distance
95 mm
Weight
1.0 kg
Registration No. WEEE
DE71223010
Standard delivery time of the article after receipt of order
2 Weeks
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Assembly Instructions
Assembly Instructions DE, GB
eClass V 8.0
27-24-40-90
Customs tariff number
85371091
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices