Catalog navigation
CAD模型選擇
可提供的產品: 2
HELP_VARIABLE
Article description
MultiControl II duo
for drive
Multilift II, Multilift II mit innenliegendem Schlitten, Multilift II ESD, Multilft II safety
Order-no.
Softwareversion
Family drive technology
ML-II
Auxillary dimension
240 mm
Width
105 mm
Height
56.2 mm
Diameter - drilled hole
6.000 mm
Bore distance
230 mm
Bore distance
95 mm
Weight
1.0 kg
Registration No. WEEE
DE71223010
Standard delivery time of the article after receipt of order
2 Weeks
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Assembly Instructions
Assembly Instructions DE, GB
eClass V 8.0
27-24-40-90
Customs tariff number
85371091
相應設備
    No related equipment available
Preview - Generation
預覽
3D
2D
模型參數已修改,與當前預覽不符.You have to generate a new preview.

產品目錄供應商定位元
選擇一個國家查看當地辦事處