Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 1
Article description
Multilift
Type
350
Order-no.
QAB13IG030355
Version
synchro
Version
with cutout in the outer profile
Grundplatte
Mounting lugs outside, 4 counterbored holes
Stroke
mm
max. Stroke
355
mm
Installation height with base plate
558
mm
Installation height with base plate
550
max. lifting speed
8
mm/s
max. push force
3000
N
max. Tensile force
1000 N
Weight
9.10
kg
Standard delivery time of the item after receipt of order
3-4 Weeks
Registration No. WEEE
DE71223010 mm/s
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Assembly Instructions
DE, GB
Maintenance interval for the item
According to assembly instructions
eClass V 8.0
23-30-19-90
Customs tariff number
84289090
Certificate ROHS (click Icon)
Certificate REACH
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices