Catalog navigation
All catalogs
Geometric Search
Sketch Search
Variable Search
CAD model selection
Add for comparison
Selectable products: 6
Article description
Timing belt linearunit
Type
RK Monoline Z MT 80x120
Order-no.
TB13B6F4A13A0532
Basic length of current unit
432
mm
travel
mm
Position of slider
mm
Total length of current unit
532
mm
carriage length J1
290
mm
carriage length J2
0
mm
max. travel
5614
mm
Weight basic length
15.510
kg
Weight per 100mm Stroke
1.020
kg
Calculated weight
16.530
kg
Maintenance interval for the item
according to assembly instructions
Standard delivery time of the item after receipt of order
5 Weeks
Registration No. WEEE
DE71223010
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Assembly Instructions
Assembly Instructions DE, GB
Further information on motor adaptation to unit
Further information on motor adaptation to unit
eClass V 8.0
23-30-17-02
Customs tariff number
84798997
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices