Catalog navigation
CAD model selection
Selectable products: 4
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Sleeve clamps
Type
MD 30x25
u
order-no.
143025010200
u
clamping A
Zinc plated scews
clamping B
Zinc plated scews
surface
ground finish
on request
stainless steel screws
clamp diameter A
30.100
u
mm
clamp diameter B
25.100
u
mm
total width
53.000
u
mm
outer diameter
40.000
u
mm
total length
80.000
u
mm
width clamping eye
33.000
u
mm
distance clamping eyes
60.000
u
mm
distance clamping eye - centerline
22.500
u
mm
Clamping Lever S
9022201
u
Material
Cast aluminium
weight
0.18
u
kg
Standard delivery time after receipt of order
2 Days
eClass V 8.0
23-35-01-90
customs tariff number
76169910
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices