Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Order-no.
Article description
MultiControl II duo
Länge (mm)
121 mm
Breite (mm)
105 mm
Höhe (mm)
35.6 mm
Power Source
Softwareversion
for drive
Weight
0.20 kg
Standard delivery time of the item after receipt of order
1 Week
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Maintenance interval for the item
no Need
Registration No. WEEE
DE71223010
eClass V 11.1
27-24-90-90
Customs tariff number
85371091
Certificate ROHS
Certificate REACH
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D
The preview does not represent the part configuration anymore.You have to generate a new preview.

Location of catalog vendor
Select a country to see the local offices