4010605 Magnetschloss M72/GP2 (alle, außer 30)
RK Rose+Krieger
PROFILE TECHNOLOGY
Aluminium Standard Profiles Blocan®/ Accessories
Aluminium Hidden bracket Profiles
Accessories Aluminium Profiles
Fittings
Powered by
CAD模型選擇
添加到購物籃
{rose_krieger/alu_profilsysteme/profilsystem_blocan/spannbuegelprofile/zubehoer/beschlaege/magnetsch_assytable.prj},{NB=4010605#Magnetschloss_M72/GP2_alle_ohne30},{BEST=4010605},{A=13.2},{B=46},{C=38},{D=45},{E=35},{F=15},{AUSW=1.000},{B1=30.000},{A1=4.000},{CNSMASSEXACT=0.120},{HIDE=0},{ARTIKEL=Magnetschloss},{ARTIKELHELP=Magnetschloss_M72/GP2_alle_ohne30},{TYPE=M72/GP2},{AUSF=alle, außer 30},{EB=ohne Rahmen},{HINWEISVPE=keine},{WEEEE=DE71223010},{CNSSTDDTIME=1 Woche},{INFOWWW=Information},{WARTUNGSINTVALL=Keine Notwendigkeit},{ECLASS80=23-36-02-90},{WARENNUMMER=39269097},{PPATH=schablonen/magnetsch_sbl.prj},{ROHSWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_rohs8bit250x250.png},{REACHWWW=..\\..\\..\\..\\..\\..\\pool_normalien\\icons-symbole\\icon_reach8bit250x250.png}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 4
HELP_VARIABLE
Main variables
ARTIKEL
Magnetic lock
Type
M72/GP2
Order-no.
4010605
4010605
Fits for:
all, without 30
all, without 30
Inst. of surface element
without frame
without frame
A
13.2
mm
B
46
mm
C
38
mm
D
45
mm
E
35
mm
F
15
mm
Refrence to pack quantity
none
Registration No. WEEE
DE71223010
Weight
0.120
0.120
kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Further information on the website RK Rose + Krieger
For more Informations click here
Maintenance interval for the item
No Need
eClass V 8.0
23-36-02-90
Customs tariff number
39269097
Certificate ROHS (click Icon)
Certifcate REACH (click Icon)
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處