Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article
Cross clamp
Type
Order-no.
Clamp diameter A
Zinc plated scews
Clamp diameter B
Zinc plated scews
Surface
ground finish
on Request
Stainless Steel Screw
Clamp diameter A
mm
Clamp diameter B
50.500 mm
distance clamping centre - clamping centre
53.000 mm
Total high
86.000 mm
Total width
86.000 mm
Total length
126.000 mm
Distance fixing holes
65.000 mm
Material
Cast aluminium
Weight
0.00 kg
Standard delivery time after receipt of order
2 Days after receipt of order
Maintenance interval for the item
No Need cm
Registration No. WEEE
DE71223010 ;
eClass V 8.0
23-35-01-90
Customs Tariff number
76169910
Certificate RoHS (click Icon)
;
Certificate REACH (click Icon)
;
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices