幫助
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
幫助
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
幾何搜索
草圖搜索
變量搜索
可提供的產品目錄語言:
Deutsch
English
English
QA認證資訊
目錄: RK Rose+Krieger
Created: 01.12.2020
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
Custom tariff numbers included
Assistant / configurator for product selection included
Pictures for product configuration included
Kinematic / geometrical constraints defined
Vendor locations included
Coloured parts
Materials included
Consistent variable names
Automatic dimensions
Following languages are included:
german, english
CADENAS (Standard-variables, e.g. mass, material, etc.)
eCl@ss 8.0
spare parts informations
ecological informations
recycling informations
RK Rose+Krieger
203000050266#Kreuzklemmstück KV 30
RK Rose+Krieger
PROFILE TECHNOLOGY BLOCAN ®
Aluminium Structural Profiles
Connection types
cross connection
Powered by
CAD模型選擇
添加到購物籃
{rose_krieger/blocan_profilsysteme/konstruktionsprofile/verbindungstechniken/profile_kreuzend_verbinden/kv_bf.prj},{NB=203000050266#BF-Kreuz_KV},{CODE=203000050},{A=30.200},{B=30.200},{C=38.000},{D=60.000},{E=60.000},{L=86.000},{R=44.000},{RADAUS=8.000},{SW=5.000},{SKD=10.000},{SD=6.000},{ST=6.500},{SB=10.500},{RADIN=7.000},{W=6.000},{KM=1.000},{TI=17.000},{AB=1.000},{TII=15.000},{BAI=0.000},{BAA=0.000},{CNSMASSEXACT=0.00},{IDNR=},{ARTIKEL=Kreuzklemmstück},{TYPE=KV 30},{KLAVIS=verzinkte Schrauben},{KLBVIS=verzinkte Schrauben},{OFLVIS=gleitgeschliffen},{ANFRAGE=Edelstahlschrauben},{S=M6x35},{CNSMAT=Aluminium-Guss},{KLEMMHEBELSNR=9021301},{CNSSTDDTIME=2 Tage},{WARTUNGSINTVALL=Keine Notwendigkeit},{WEEE=DE71223010},{ECLASS80=23-35-01-90},{WARENNUMMER=76169910}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
添加用於比較
可提供的產品: 5
HELP_VARIABLE
Main variables
Article
Cross clamp
Type
KV 30
KV 30
Order-no.
203000050266
203000050266
Clamp diameter A
Zinc plated scews
Clamp diameter B
Zinc plated scews
Surface
ground finish
on Request
Stainless Steel Screw
Clamp diameter A
30.200
30.200
mm
Clamp diameter B
30.200
30.200
mm
distance clamping centre - clamping centre
38.000
38.000
mm
Total high
60.000
60.000
mm
Total width
60.000
60.000
mm
Total length
86.000
86.000
mm
Distance fixing holes
44.000
44.000
mm
Material
Cast aluminium
Weight
0.00
kg
Standard delivery time after receipt of order
2 Days after receipt of order
Maintenance interval for the item
No Need
cm
Registration No. WEEE
DE71223010
;
eClass V 8.0
23-35-01-90
Customs Tariff number
76169910
Certificate RoHS (click Icon)
;
Certificate REACH (click Icon)
;
相應設備
No related equipment available
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
2D
產品目錄供應商定位元
選擇一個國家查看當地辦事處