Catalog navigation
CAD model selection
Selectable products: 4
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
KLW 40-60
order-no.
4495101
u
Clamping range
0-6 mm
u
mm
Profile lenghts
mm
clamping A
mm
Enter value for KBA
clamping A
mm
cm
inch
ft
clamping B
mm
Enter value for KBB
clamping B
mm
cm
inch
ft
Profile lenghts
bar … 6000 mm
u
anod. coating
light colored
surface
572 mm²
IX
9,60 cm^4
IY
10,7 cm^4
WX
3,80 cm³
WY
3,33 cm³
calculated weight
9270.000 g
standard delivery time after receipt of order
1 week after receipt of order
u
eClass V 8.0
23-36-01-01
custom tariff number
76042990
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices