Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
KLW 30-30
order-no.
4415000
u
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
clamping A
mm
clamping B
mm
Profile lenghts
cut max. 6000 mm
u
anod. coating
light colored
surface
405 mm²
IX
2,4 cm^4
IY
3,3 cm^4
WX
1,2 cm³
WY
1,8 cm³
Weight factor
852.000 g/m
calculated weight
8.520 g
standard delivery time after receipt of order
2 weeks after receipt of order
u
eClass V 8.0
23-36-01-01
custom tariff number
76042990
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices