Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Base clamp FS-2-KU
Type
18/2
Order-no.
K30118ACSR18
Screw type
Zinc plated (standard)
On request
Stainless steel screws
Clamping A
18
Diameter clamping hole
5.500 mm
Distance centerline - clamp diameter
26.500 mm
Outer diameter A
26.000 mm
Width clamping eye
35.000 mm
Width base plate
30.000 mm
Width base plate
50.000 mm
Distance fixing hole
40.000 mm
Distance fixing hole
38.000 mm
Total length
32.000 mm
Height foot plate
5 mm
Width clamping eye
21.000 mm
Distance clamping eye
18.5 mm
S
M6x18
Clamping Lever S
93024
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Material
Plastic -PA
Weight
0.02 kg
Standard delivery time of the article after receipt of order
2 Days after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
39269097
Certificate ROHS (Click Icon)
Certificate REACH (Click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices