Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
KLE 30x30
order-no.
4705008
u
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
clamping A
mm
Profile lenghts
cut max. 6000 mm
u
anod. coating
light colored
surface
348 mm²
I
3,0 cm^4
W
2,0 cm³
calculated weight
11.790 g
standard delivery time after receipt of order
2 weeks after receipt of order
u
eClass V 8.0
23-36-01-01
custom tariff number
76042990
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices