Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
KLD-20
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
Clamping A
mm
Enter value for KBA
Clamping A
mm
cm
inch
ft
Clamping B
mm
Enter value for KBB
Clamping B
mm
cm
inch
ft
Profile length
Anod. coating
light colored
Surface
185,5 mm²
IX
0,686 cm^4
IY
0,709 cm^4
WX
0,686 cm³
WY
0,791 cm³
material thickness
1.600 mm
angle A
0.000
length-related weight
5.000 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
ECLASS80
23-36-01-90
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices