Catalog navigation
CAD Model seçimi
Uygun ürünler: 2
HELP_VARIABLE
Article description
Flap hinge
Type / Size
Order-no.
Surface
Black anodised aluminium
hine length
45 mm
distance hole - center
22 mm
distance hole - center
22 mm
hinge length
mm
Thickness hinge
7 mm
Bore distance
28 mm
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
kg
Standard delivery time of the article after receipt of order
1 Week after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
83021000
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
İlgili ekipmanlar
    No related equipment available
Preview - Generation
Öngörünüm
3D
2D

Katalog satıcısının konumu
Yerel ofisleri görmek için bir ülke seçin