Catalog navigation
CAD model selection
Selectable products: 4
HELP_VARIABLE
Article description
Clamping profile
Typ
KL 40x40-3
Order-no.
Clamping range
mm
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
clamping A
mm
Enter value for KBA
clamping A
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
561 mm²
IX
7 cm^4
IY
8.3 cm^4
WX
3.5 cm³
WY
4.1 cm³
Calculated weight
0.016 kg
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices