Catalog navigation
CAD model selection
Selectable products: 3
HELP_VARIABLE
Article
Cross clamp
Type
Order-no.
Clamping A
Zinc plated scews
Clamping B
Zinc plated scews
Surface
Ground finish
On request
Stainless steel screws
clamp diameter A
40.3 mm
clamp diameter B
mm
distance clamp diameter
47.0 mm
Höhe rechteckiges Element
45.0 mm
width basic body
45.0 mm
distance clamping eye
44.5 mm
Total width
62.0 mm
auxillary dimension
98.0 mm
Total length
110.000 mm
fixing holes
48.000 mm
R
46.000 mm
Screw
M8x35
Screw
M10x50
Clamping Lever S
9022401
Clamping Lever T
9024301
Material
Cast aluminium
Weight
kg
Standard delivery time after receipt of order
2 Days after receipt of order
Maintenance interval for the item
No Need
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices