User Profile Desktop
Catalog navigation
CAD model selection
Selectable products: 268
Comparison
Variation: 0% 1% - 25% 26% - 50% 51% - 75% 76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
Heavy duty cylinder
Type
LZ80
order-no.
QLP00ACAB0405
u
screw
TR 24x5
advise to installation length X
Travel +384,5 mm
u
Length of Travel from/to
405 mm to 600 mm
u
Length of Travel
405.0
u
installation length X
753.5
u
Weight
16.118
u
max. traction/thrust
10.000 N
u
max. speed mm/s
6.5
u
Related Equipment
Location of catalog vendor
Select a country to see the local offices
Previews
3D
Dimension
2D