Catalog navigation
CAD model selection
Selectable products: 12
HELP_VARIABLE
Article
Grab containers
Type / Size
Article number
Depth
mm
Width
mm
Height
mm
Length
25 mm
Angle
35 °
Length
mm
Color
Weight
kg
Standard delivery time of the article
1 week after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
21-10-91-90
Customs tariff number
39239000
Certificate ROHS
Certificate ROHS
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices