Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
article
Base clamp
Type
FSB 40
Order-no.
23400000026
clamping A
Zinc plated scews
surface
ground finish
on request
Stainless Steel Screw
clamp diameter
40.150 mm
B
8.500 mm
C
38.000 mm
D
53.000 mm
total width
65.000 mm
G
92.000 mm
distance fixing hole
42.000 mm
total width
74.000 mm
total length
75.000 mm
N
11.000 mm
P
9.500 mm
Q
24.000 mm
distance fixing holes
40.000 mm
Clamping Lever S
9022501
Material
Cast aluminium
weight
0.5 kg
Standard delivery time after receipt of order
3-5 working days
Maintenance interval for the item
No Need cm
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs Tariff number
76169910
Certificate RoHS
;
Certificate REACH
;
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices