Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article
base clamp
Type
FS-B 60
Order-no.
13600200020
Clamping A
Zinc plated scews
surface
ground finish
On request
stainless steel screws
clamp diameter A
60.270 mm
Diameter clamping hole
11.000 mm
Outer diameter A
80.000 mm
distance centerline - clamp diameter
47.000 mm
width base plate
140.000 mm
H
110.000 mm
Total length
110.000 mm
width base plate
90.000 mm
hight base plate
16.000 mm
Distance fixing hole
60.000 mm
Width clamping eye
58.000 mm
Distance fixing hole
110.000 mm
distance clamping eye
62.700 mm
screw type
M12x45
Clamping Lever S
9025301
Maintenance interval for the item
No Need
Material
Cast aluminium
Weight
0.9 kg
Standard delivery time after receipt of order
2 Days after reciept of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-35-01-90
Customs tariff number
76169910
Certifcate ROHS (click Icon)
;
Certifcate REACH (click Icon)
;
Related Equipment
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices