Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Frame profile
Type
Order-no.
Profile length
mm
Enter value for L
Profile length
mm
cm
inch
ft
A
10 mm
B
33 mm
C
18 mm
D
5.8 mm
E
8 mm
Advise: Scale of pack quantities
None
calculated Weight
kg
standard delivery time after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
76109090
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices