Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Frame joint 2x40
TYPE
mm
Order-no.
A
40 mm
B
mm
C
40 mm
D
68 mm
E
11.800 mm
Advise: Scale of pack quantities
Purchase only in pack quantities, see catalogue
Weight
kg
Standard delivery time after receipt of order
1 Week after receipt of order
eClass V 8.0
23-36-02-90
Customs tariff number
84879090
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices