Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Foundation bracket aluminium
Type
Slot geometry 40
Order-no.
4011302
A
60 mm
B
160 mm
C
40 mm
D
120 mm
E
55 mm
F
20 mm
G
11 mm
H
12 mm
Weight
0.226 kg
standard delivery time after receipt of order
1 Week after receipt of order
Maintenance interval for the item
No Need
eClass V 8.0
23-36-02-90
Registration No. WEEE
DE71223010
Customs tariff number
84669400
Certificate ROHS (click me)
Certificate REACH (click me)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices