Catalog navigation
CAD model selection
Selectable products: 6
HELP_VARIABLE
Article description
Flap hinge plastic
Pillar profile
Door profile
BEST
Swivelling range
A
48 mm
B
mm
B1
mm
C
mm
C1
mm
E
9 mm
F
12 mm
H
28 mm
R
mm
Refrence to pack quantity
none
Weight
kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose+Krieger
Maintenance interval for the item
No Need
eClass V 8.0
23-36-02-90
Customs tariff number
39269097
Certificate ROHS (click me)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices