Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Article description
Flap hinge
Type / Size
3-piece
Order-no.
4015517
surface
Black anodised aluminium
hine length
45 mm
Distance hole - center
22 mm
Distance hole - center
22 mm
hinge length
123 mm
Thickness hinge
7 mm
Bore distance
28 mm
Advise: Scale of pack quantities
none
Weight
0.193 kg
Standard delivery time of the item after receipt of order
1 Week after receipt of order
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-02-90
Customs tariff number
83021000
Certificate ROHS (click me)
Certificate REACH (click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices