Catalog navigation
CAD model selection
Selectable products: 1
HELP_VARIABLE
Identnummer
Article description
Flange clamps VH-KU
Type
20-30
Order-no.
K20430ACSV30
Material
Kunststoff -PA
Order-no.
K20430AC
M1
49.000 mm
E
72.000 mm
G
47.000 mm
Slot width
2.000 mm
Durchm. Anschraubb.
8.000 mm
Depth countersink
8.000 mm
Wrench size
13.100 mm
Distance
23.800 mm
auxillary radius
35.000 mm
RA2
11.000 mm
SWI
6.000 mm
Maintenance interval for the item
Keine Notwendigkeit
Center of Gravity X-Coordinate
0 mm
Center of Gravity Y-Coordinate
0 mm
Center of Gravity Z-Coordinate
0 mm
Certificate ROHS (Click Icon)
Certificate REACH (Click Icon)
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices