Catalog navigation
CAD model selection
Selectable products: 2
Comparison
Variation:0%1% - 25%26% - 50%51% - 75%76% - 100%
Display only fully occupied table rows
Delete all
No records found.
Comparison
Add for comparison
HELP_VARIABLE
article
F-GG 60x60
order-no.
4A35000
u
Profile lenghts
cut max. 6000 mm
u
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
anod. coating
light colored
surface
1000.5 mm²
IX
38.1 cm^4
IY
39.0 cm^4
IT
77.2 cm^4
WX
12.5 cm³
WY
12.8 cm³
calculated weight
27.010 g
standard delivery time after receipt of order
2 weeks after receipt of order
u
eClass V 8.0
23-36-01-01
custom tariff number
76042990
Related Equipment
    No related equipment available
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices