Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
Alu profile F-GG 40x80
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
1323 mm²
IX
22.0 cm^4
IY
87.9 cm^4
WX
10.7 cm³
WY
22.0 cm^3
Calculated weight
0.036 g
Standard delivery time of the article after receipt of order
Further information on the website RK Rose + Krieger
Further information on the website RK Rose + Krieger
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate REACH (click Icon)
Certificate ROHS (click Icon)
COND
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices