Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
F-80x80-2
Order-no.
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Profile lenghts
Anod. coating
light colored
Surface
2218 mm²
I
153,8 cm^4
W
38,4 cm³
calculated Weight
0.060 kg
standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Information
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices