Catalog navigation
CAD model selection
Selectable products: 2
HELP_VARIABLE
Article description
F-40x80
Order-no.
Profile lenghts
Profile lenghts
mm
Enter value for L
Profile lenghts
mm
cm
inch
ft
Anod. coating
light colored
Surface
1332 mm²
IX
22,7 cm^4
IY
88,9 cm^4
WX
11,3 cm³
WY
22,2 cm³
calculated Weight
0.034 kg
standard delivery time after receipt of order
Further information on the website RK Rose + Krieger
Information
Registration No. WEEE
DE71223010
eClass V 8.0
23-36-01-90
Customs tariff number
76042990
Certificate ROHS (click Icon)
Certificate REACH (click Icon)
Preview - Generation
Preview
3D
2D

Location of catalog vendor
Select a country to see the local offices